Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MSQS 9 - Minislide
Bill of material
MSQS 9-50.42
TYP
Type
A
System height
10 mm
B
System width
20 mm
B1
Rail width
9 mm
B2
Distance between locating surfaces
5.5 mm
J
Carriage height
8 mm
J1
Rail height
5.5 mm
H
Stroke
mm
L
System length
mm
L1
Attachment hole spacing
10 mm
L2
Lateral spacing of through hole
10 mm
L4
Attachment hole spacing
20 mm
L5
Lateral spacing of through hole
mm
N
Lateral attachment hole spacing
15 mm
E
Thread
M3
F1
Attachment hole diameter
3.5 mm
F2
Screw hole diameter
6 mm
G
Usable thread length
3 mm
G1
Clamping length
2 mm
K
Ball diameter
1 mm
F3
Distance to first through hole
mm
F4
Spacing of through hole
mm
F5
Distance to first through hole
10 mm
S
Sensor Mid-point
mm
S1
Spacing from sensor
4.2 mm
S2
Sensor width
5.4 mm
S3
Sensor length
13 mm
S4
Length of the sensor print
75 mm
RMIN
Permissible bending radius
2 mm
C0
Static load capacity
mm
C
Dynamic load capacity
mm
MOQ
Permissible lateral static torque
mm
MOL
Permissible static torque lengthwise
mm
MQ
Permissible lateral dynamic torque
mm
ML
Permissible dynamic torque lengthwise
mm
GEW
Weight
g
IFrame
Anteprime
3D
Dimensione
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali