Catalog navigation
Selezione modello CAD
Prodotti disponibili: 11
HELP_VARIABLE
Company
SCHNEEBERGER
Description
BM-25 - Monorail BM 25
Bill of material
1xBM S 25-N-G0-KC-R1-237-28.5-28.5-CN 1xBM W 25-E-G0-V0-R1-CN-S99-LN
TYP
Type
BG
Size
25
L3
Total length
mm
Inserisci valore per L3
Total length
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Carriage
SCHIENENFORM
Rail type
GG
Accuracy
GER
Straightness
KC, Standard
BES
Coating
VS
Preload
RF
Reference side
SS
Lube connections
SA
Lubrication
SCHIENE
Rail type
L4
Pitch
60.000 mm
L5
Maximum initial rail hole spacing
mm
Inserisci valore per L5
Maximum initial rail hole spacing
mm
cm
inch
ft
L10
Max.distance between last rail fixing hole and rail end
28.500 mm
A
System height
mm
B
Carriage width
mm
B1
Rail width
23.000 mm
B2
Distance between locating surfaces
mm
C1
Vertical position of front lube connection
mm
C3
Vertical position of lateral lube connection
mm
C4
Longitudinal position of lateral lube connection
mm
C7
Position of top lube hole
mm
J
Carriage height
mm
J1
Rail height
22.700 mm
L
Carriage length
mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L6
Carriage body length
mm
N
Lateral fixing hole spacing
mm
O
Carriage reference face height
mm
C0
Static load capacity
N
C100
dynamic load capacity
N
M0Q
Static cross moment capacitiy
Nm
MOL
Static longitudinal moment capacitiy
mm
MQ
Dynamic cross moment capacitiy
Nm
ML
Dynamic longitudinal moment capacitiy
Nm
GEW
Weight
kg
IFrame
Anteprime
3D
Dimensione
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali