Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 24
Bill of material
Minirail 1 MNNL 24-110-15-15-G1-V0
TYP
Size
MNNL 24
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
输入参数值: L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
14.000 mm
B
40.000 mm
B1
24.000 mm
B2
8.000 mm
J
10.000 mm
J1
8.500 mm
L
58.900 mm
L1
28.000 mm
L4
Pitch
40.000 mm
L6
55.900 mm
N
28.000 mm
E
Thread
M3
F1
4.500 mm
F2
8.000 mm
G
3.500 mm
G2
4.000 mm
M1
4.750 mm
O
3.900 mm
C0
Static load capacity
7800 N
C
Dynamic load capacity
4070 N
M0Q
Permissible lateral static torque
94.4 Nm
M0L
Permissible longitudinal static torque
61.8 Nm
MQ
Permissible lateral dynamic torque
49.3 Nm
ML
Permissible longitudinal dynamic torque
32.2 Nm
IFRAME公司
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处