Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 14
Bill of material
Minirail 1 MNNL 14-80-10-10-G1-V0
TYP
Size
MNNL 14
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
9.000 mm
B
25.000 mm
B1
14.000 mm
B2
5.500 mm
J
6.800 mm
J1
5.200 mm
L
41.100 mm
L1
19.000 mm
L4
Pitch
30.000 mm
L6
38.600 mm
N
19.000 mm
E
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
2.800 mm
G2
2.000 mm
M1
3.300 mm
O
2.200 mm
C0
Static load capacity
3275 N
C
Dynamic load capacity
1550 N
M0Q
Permissible lateral static torque
23.3 Nm
M0L
Permissible longitudinal static torque
18 Nm
MQ
Permissible lateral dynamic torque
11 Nm
ML
Permissible longitudinal dynamic torque
8.5 Nm
IFrame
Previews
3D
Boyut
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin