Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 4B 45 - Monorail
Bill of material
1xAMSA 4B S 45-N-G0-KC-R11-417-51-51-CN-TR50 1xAMSA 4B W 45-C-P3-G0-V0-R1-CN-S49-LN-TMU
TYP
Type
BG
Size
45
L3
Total length
mm
输入参数值: L3
Total length
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Carriage
SCHIENENFORM
Rail type
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
MAG
Magnetization
LP
Reading head position
VS
Preload
SS
Lube connections
RF
Reference side (Carriages)
SA
Lubrication
LKS
Interface
B1
Rail width
45 mm
J1
Rail height
37 mm
L4
Pitch
105 mm
L5
Maximum initial rail hole spacing
mm
输入参数值: L5
Maximum initial rail hole spacing
mm
cm
inch
ft
L10
Max.distance between last rail fixing hole and rail end
51 mm
A
System height
mm
A1
Half width casings other side
42 mm
A2
Half width casing reading head side
42 mm
A3
Overhang head
5.04 mm
B
Carriage width
mm
B2
Distance between locating surfaces
mm
C1
Vertical position of front lube connection
mm
C3
Vertical position of lateral lube connection
C4
Longitudinal position of lateral lube connection
mm
C7
Position of top lube hole
mm
J
Carriage height
mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L9
Carriage length
mm
L11
Length casings
80 mm
LW
Inner carriage body length
mm
N
Lateral fixing hole spacing
mm
O
Carriage reference face height
mm
TS
Front plate thickness
19 mm
C0
Static load capacity
N
C100
dynamic load capacitiy
N
M0Q
Static cross moment capacitiy
Nm
MOL
Static longitudinal moment capacitiy
mm
MQ
Dynamic cross moment capacitiy
Nm
ML
Dynamic longitudinal moment capacitiy
Nm
GEW
Weight
kg
GS
Rail weight
8.8 kg/m
IFRAME公司
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处