Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 3B 35 (4S) - Monorail
Bill of material
1xAMSA 3B S 35-N-G0-KC-R11-397-18.5-18.5-CN-TR50 1xAMSA 3B W 35-B-P3-G0-V1-R1-CN-S49-LN-TMU
TYP
Type
BG
Size
35
L3
Rail length max.
mm
Enter value for L3
Rail length max.
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Number of carriages
SCHIENENFORM
Rail build forms
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
MAG
Magnetization
LP
Reading head position
VS
Preload
RF
Reference side (Carriages)
SS
Lube connections
SA
Lubrication
LKS
Interface
L4
Spacing of fixing holes
40 mm
L5
Initial hole spacing
mm
Enter value for L5
Initial hole spacing
mm
cm
inch
ft
L10
Position of last fixing hole
18.500 mm
A
System height
mm
A1
Half width of housing on opposite side
34 mm
A2
Half width of housing on reading head side
34 mm
A3
Overhang head
11.5 mm
B
Carriage width
mm
B1
Rail width
34 mm
B2
Distance between locating surfaces
mm
C1
Position of center front lube hole
mm
C3
Position of lateral lube hole
mm
C4
Position of lateral lube hole
mm
C7
Position of top lube hole
mm
J
Carriage height
mm
J1
Rail height
32 mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L9
Carriage length
mm
L11
Length casings
80.2 mm
N
Lateral fixing hole spacing
mm
O
Reference face height
mm
C0
Static load capacity
N
C100
dynamic load capacitiy
N
M0Q
static cross moment capacity
Nm
M0L
static longitudinal moment capacity
Nm
MQ
dynamic cross moment capacity
Nm
ML
dynamic longitudinal moment capacity
Nm
GEW
Weight
kg
GS
Rail weight
6.5 kg/m
TS
Front plate thickness
20 mm
LW
Inner carriage body length
mm
IFrame
Previews
3D
Dimensión
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales