Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNXL SCP 9
Bill of material
MINISCALE PLUS 1 MNNXL SCP 9-195-7.5-7.5-G1-V0
TYP
Size
9
ANZAHL
Number
SCHIENE
Rail type
L3
mm
输入参数值: L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
10.0 mm
A1
10.0 mm
B
20.0 mm
B1
9.0 mm
B2
5.5 mm
S
4.6 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
8.0 mm
J1
5.5 mm
L1
10.0 mm
L4
20.0 mm
L6
19.0 mm
N
15.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
3.0 mm
G2
2.0 mm
C0
Static load capacity
5270 N
C
Dynamic load capacity
2645 N
M0Q
Permissible lateral static torque
24.5 Nm
M0L
Permissible longitudinal static torque
35.1 Nm
MQ
Permissible lateral dynamic torque
12.3 Nm
ML
Permissible longitudinal dynamic torque
17.6 Nm
IFRAME公司
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处