Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNN SCP 15
Bill of material
MINISCALE PLUS 1 MNN SCP 15-230-15-15-G1-V0
TYP
Size
15
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.0 mm
A1
16.0 mm
B
32.0 mm
B1
15.0 mm
B2
8.5 mm
S
8.7 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
12.0 mm
J1
9.5 mm
L1
20.0 mm
L4
40.0 mm
L6
40.7 mm
N
25.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
4.0 mm
G2
5.0 mm
C0
Static load capacity
5620 N
C
Dynamic load capacity
3680 N
M0Q
Permissible lateral static torque
42.7 Nm
M0L
Permissible longitudinal static torque
28.1 Nm
MQ
Permissible lateral dynamic torque
27.9 Nm
ML
Permissible longitudinal dynamic torque
18.4 Nm
IFrame
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處