{schneeberger/linear_profilschienen/guideways/n_o/type_n.prj},{NB=N 2025 200 --},{TYPX=2025},{A1=25},{A2=28.0},{A3=22},{A4=45.2},{A5=18.7},{A6=4},{B1=13.5},{B2NDM=10.000},{B2KDM=8.376},{B3=8.5},{B4=8.2},{C1=12.0},{C2=0.5},{C3=5.5},{C4=14},{D1=17},{D2=11},{D3=2.000},{D4NDM=6.000},{D4KDM=4.917},{D5=7.000},{LMAX1=2000.000},{LMAX2=600.000},{LMAX3=1200.000},{L2=50},{L3=50},{L4=100},{L5=10},{NX=100.000},{TYP=Rail 2025},{B2=M10},{D4=M6},{LX1=[200:2000/100]},{LX2=[200:600/100]},{LX3=[200:1200/100]},{QUA1=1, 'Standard', 2, 'Special quality, high requirements', 3 , 'Super special quality, most stringent requirements'},{QUA2=1, 'Standard', 2, 'Special quality, high requirements'},{RCX=1,'no',2, 'yes'},{KS=1},{L=200},{AUS=0},{QUA=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 6