Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNXL SCP 7
Bill of material
MINISCALE PLUS 1 MNNXL SCP 7-190-5-5-G1-V0
TYP
Size
7
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
8.0 mm
A1
9.2 mm
B
17.0 mm
B1
7.0 mm
B2
5.0 mm
S
3.6 mm
S1
5.5 mm
S2
13.5 mm
S3
75 mm
J
6.5 mm
J1
4.5 mm
L1
8.0 mm
L4
15.0 mm
L6
16.1 mm
N
12.0 mm
E
Thread
M2
F1
2.4 mm
F2
4.2 mm
G
2.5 mm
G2
2.2 mm
C0
Static load capacity
3275 N
C
Dynamic load capacity
1550 N
M0Q
Permissible lateral static torque
11.8 Nm
M0L
Permissible longitudinal static torque
18 N
MQ
Permissible lateral dynamic torque
5.6 Nm
ML
Permissible longitudinal dynamic torque
8.5 Nm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices