Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMSABS 4B 15 - Monorail
Bill of material
1xAMSABS 4B S 15-ND-G0-KC-R11-297-28.5-28.5-CN 1xAMSABS 4B W 15-A-P3-G0-V0-R1-CN-S49-LN-TMH
TYP
Type
BG
Size
15
L3
Total length
mm
Enter value for L3
Total length
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Carriage
SCHIENENFORM
Rail type
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
LP
Reading head position
VS
Preload
RF
Reference side (Carriages)
SS
Lube connections
SA
Lubrication
LKS
Interface
B1
Rail width
15 mm
J1
Rail height
15.7 mm
L4
Pitch
60 mm
L5
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
L10
Max.distance between last rail fixing hole and rail end
28.5 mm
A
System height
mm
A1
Half width of housing on opposite side
16.5 mm
A2
Half width of housing on reading head side
21.5 mm
A3
Overhang head
17.63 mm
B
Carriage width
mm
B2
Distance between locating surfaces
mm
C1
Vertical position of front lube connection
mm
C3
Vertical position of lateral lube connection
mm
C4
Longitudinal position of lateral lube connection
mm
C7
Position of top lube hole
mm
J
Carriage height
mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L9
Carriage length
149.60 mm
L11
Length casings
101.45 mm
LW
Inner carriage body length
39.6 mm
N
Lateral fixing hole spacing
mm
O
Carriage reference face height
mm
TS
Front plate thickness
8.5 mm
C0
Static load capacity
19600 N
C100
Dynamic load capacity
9000 N
M0Q
Static cross moment capacity
181 Nm
MOL
Static longitud. moment capacity
146 mm
MQ
Dyn. cross moment capacity
83 Nm
ML
Dyn. longitud. moment capacity
67 Nm
GEW
Weight
kg
GS
Rail weight
1.4 kg/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices