Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MSQ 9 - Minislide MSQ 9
Bill of material
MSQ 9-50.42
BESTNR
Order number
A
10 mm
A1
2.2 mm
A2
0.5 mm
A3
0.2 mm
L
mm
B1
20 mm
B2
8.7 mm
B3
4 mm
B4
3.45 mm
B5
9.3 mm
B6
9 mm
B7
0.4 mm
B8
8 mm
B9
0.45 mm
B10
1.75 mm
B11
3.8 mm
N
15 mm
E1
Thread
M3
E2
3 mm
E3
6 mm
E4
6 mm
R1
0.7 mm
C1
9 mm
C2
0.34 mm
C3
2.08 mm
C4
8.7 mm
C5
3.75 mm
C6
5.5 mm
C7
9.3 mm
C8
7 °
C9
0.3 mm
C10
0.2 mm
F1
6 mm
F2
3.5 mm
F3
3.5 mm
D
2 mm
D1
7.3 mm
D2
19.6 mm
D3
5.35 mm
D4
8.9 mm
D5
3.4 mm
G
1 mm
L1
mm
L2
10 mm
L3
mm
L4
mm
H
Stroke
mm
C0
Static load capacity
N
C
Dynamic load capacity
N
M0Q
Permissible lateral static torque
M0L
Permissible static torque lengthwise
Nm
MQ
Permissible lateral dynamic torque
Nm
ML
Permissible dynamic torque lengthwise
Nm
GEW
Weight
g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices