Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MSQ 15 - Minislide MSQ 15
Bill of material
MSQ 15-90.70
BESTNR
Order number
A
16 mm
A1
4 mm
A2
0.6 mm
A3
0.2 mm
L
mm
B1
32 mm
B2
14.5 mm
B3
6.1 mm
B4
5 mm
B5
15.2 mm
B6
16 mm
B7
0.5 mm
B8
12 mm
B9
0.45 mm
B10
2.7 mm
B11
5.5 mm
N
25 mm
E1
Thread
M3
E2
4 mm
E3
7 mm
E4
6 mm
R1
0.7 mm
C1
15 mm
C2
0.75 mm
C3
4.3 mm
C4
14.5 mm
C5
6.7 mm
C6
9.5 mm
C7
15.2 mm
C8
7 °
C9
0.5 mm
C10
0.3 mm
F1
6 mm
F2
3.5 mm
F3
4.5 mm
D
3 mm
D1
11.2 mm
D2
31.6 mm
D3
8.45 mm
D4
14.7 mm
D5
5.4 mm
G
1 mm
L1
mm
L2
15 mm
L3
mm
L4
mm
H
Stroke
mm
C0
Static load capacity
N
C
Dynamic load capacity
N
M0Q
Permissible lateral static torque
Nm
M0L
Permissible static torque lengthwise
Nm
MQ
Permissible lateral dynamic torque
Nm
ML
Permissible dynamic torque lengthwise
Nm
GEW
Weight
g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices