Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MSQ 12 - Minislide MSQ 12
Bill of material
MSQ 12-60.48
BESTNR
Order number
A
13 mm
A1
3 mm
A2
0.5 mm
A3
0.2 mm
L
mm
B1
27 mm
B2
11.2 mm
B3
5.1 mm
B4
4.35 mm
B5
12.2 mm
B6
12 mm
B7
0.4 mm
B8
10 mm
B9
0.45 mm
B10
2.25 mm
B11
4.5 mm
N
20 mm
E1
Thread
M3
E2
4 mm
E3
7 mm
E4
6 mm
R1
0.7 mm
C1
12 mm
C2
0.5 mm
C3
3.2 mm
C4
11.5 mm
C5
5.25 mm
C6
7.5 mm
C7
12.2 mm
C8
7 °
C9
0.4 mm
C10
0.25 mm
F1
6 mm
F2
3.5 mm
F3
4.5 mm
D
2.5 mm
D1
9.3 mm
D2
26.6 mm
D3
7.45 mm
D4
11.7 mm
D5
4.4 mm
G
1 mm
L1
mm
L2
mm
L3
mm
L4
mm
H
Stroke
mm
C0
Static load capacity
N
C
Dynamic load capacity
N
M0Q
Permissible lateral static torque
Nm
M0L
Permissible static torque lengthwise
MQ
Permissible lateral dynamic torque
Nm
ML
Permissible dynamic torque lengthwise
Nm
GEW
Weight
g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices