Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MS 5 - Minislide MS 5
Bill of material
MS 5-20.13
BESTNR
Order number
A
6 mm
A1
0.5 mm
B
10 mm
B1
5 mm
B2
5 mm
B3
3.15 mm
N
4 mm
C1
0.3 mm
C2
1.25 mm
C3
1.75 mm
C4
0.2 mm
D
1.5 mm
L
mm
L1
mm
L2
mm
J
5.5 mm
J1
3 mm
E1
Thread
M2
H
Stroke
mm
C0
Static load capacity
N
C
Dynamic load capacity
N
M0Q
Permissible lateral static torque
Nm
M0L
Permissible longitudinal static torque
Nm
MQ
Permissible lateral dynamic torque
Nm
ML
Permissible longitudinal dynamic torque
Nm
GEW
Weight
g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices