Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MS 4 - Minislide MS 4
Bill of material
MS 4-15.12
BESTNR
Order number
A
4 mm
A1
0.3 mm
B
7 mm
B1
4 mm
B2
4 mm
B3
2.2 mm
C1
0.15 mm
C2
0.9 mm
C3
1.2 mm
C4
0.1 mm
D
1 mm
L
mm
L1
mm
L2
mm
J
3.7 mm
J1
2.1 mm
E1
Thread
M1.6
H
Stroke
mm
C0
Static load capacity
N
C
Dynamic load capacity
N
M0Q
Permissible lateral static torque
N
M0L
Permissible longitudinal static torque
N
MQ
Permissible lateral dynamic torque
N
ML
Permissible longitudinal dynamic torque
N
GEW
Weight
g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices