Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNXL SCP 15
Bill of material
MINISCALE PLUS 1 MNNXL SCP 15-230-15-15-G1-V0
TYP
Size
15
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.0 mm
A1
16.0 mm
B
32.0 mm
B1
15.0 mm
B2
8.5 mm
S
8.7 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
12.0 mm
J1
9.5 mm
L1
20.0 mm
L4
40.0 mm
L6
28.7 mm
N
25.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
4.0 mm
G2
5.0 mm
C0
Static load capacity
11855 N
C
Dynamic load capacity
6200 N
M0Q
Permissible lateral static torque
90.1 Nm
M0L
Permissible longitudinal static torque
118.6 Nm
MQ
Permissible lateral dynamic torque
47.1 Nm
ML
Permissible longitudinal dynamic torque
62 N
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices