Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNL SCP 24
Bill of material
MINISCALE PLUS 1 MNNL SCP 24-270-15-15-G1-V0
TYP
Size
24
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
14.0 mm
A1
14.0 mm
B
40.0 mm
B1
24.0 mm
B2
8.0 mm
S
8.2 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
12.0 mm
J1
8.5 mm
L1
15.0 mm
L4
40.0 mm
L6
55.9 mm
N
28.0 mm
E
Thread
M3
F1
4.5 mm
F2
8.0 mm
G
3.5 mm
G2
4.0 mm
C0
Static load capacity
7800 N
C
Dynamic load capacity
4070 N
M0Q
Permissible lateral static torque
94.4 Nm
M0L
Permissible longitudinal static torque
61.8 Nm
MQ
Permissible lateral dynamic torque
49.3 Nm
ML
Permissible longitudinal dynamic torque
32.2 Nm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices