Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNL SCP 15
Bill of material
MINISCALE PLUS 1 MNNL SCP 15-230-15-15-G1-V0
TYP
Size
15
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.0 mm
A1
16.0 mm
B
32.0 mm
B1
15.0 mm
B2
8.5 mm
S
8.7 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
12.0 mm
J1
9.5 mm
L1
20.0 mm
L4
40.0 mm
L6
55.7 mm
N
25.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
4.0 mm
G2
5.0 mm
C0
Static load capacity
8740 N
C
Dynamic load capacity
5000 N
M0Q
Permissible lateral static torque
66.4 Nm
M0L
Permissible longitudinal static torque
65.5 Nm
MQ
Permissible lateral dynamic torque
38.1 Nm
ML
Permissible longitudinal dynamic torque
37.6 Nm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices