Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNL SCP 12
Bill of material
MINISCALE PLUS 1 MNNL SCP 12-220-10-10-G1-V0
TYP
Size
12
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
13.0 mm
A1
13.0 mm
B
27.0 mm
B1
12.0 mm
B2
7.5 mm
S
7.1 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
10.0 mm
J1
7.5 mm
L1
15.0 mm
L4
25.0 mm
L6
43.4 mm
N
20.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
3.5 mm
G2
3.0 mm
C0
Static load capacity
5630 N
C
Dynamic load capacity
3240 N
M0Q
Permissible lateral static torque
34.4 Nm
M0L
Permissible longitudinal static torque
32.9 Nm
MQ
Permissible lateral dynamic torque
19.8 Nm
ML
Permissible longitudinal dynamic torque
18.9 Nm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices