Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 42
Bill of material
Minirail 1 MNNL 42-110-15-15-G1-V0
TYP
Size
MNNL 42
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.000 mm
B
60.000 mm
B1
42.000 mm
B2
9.000 mm
J
12.000 mm
J1
9.500 mm
L
73.700 mm
L1
35.000 mm
L4
Pitch
40.000 mm
L6
70.700 mm
N
45.000 mm
E
Thread
M4
F1
4.500 mm
F2
8.000 mm
G
4.500 mm
G2
5.000 mm
M1
5.500 mm
O
4.900 mm
C0
Static load capacity
11855 N
C
Dynamic load capacity
6200 N
M0Q
Permissible lateral static torque
250.2 Nm
M0L
Permissible longitudinal static torque
118.6 Nm
MQ
Permissible lateral dynamic torque
130.8 Nm
ML
Permissible longitudinal dynamic torque
62 Nm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices