Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 42
Bill of material
Minirail 1 MNN 42-110-15-15-G1-V0
TYP
Size
MNN 42
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.000 mm
B
60.000 mm
B1
42.000 mm
B2
9.000 mm
J
12.000 mm
J1
9.500 mm
L
55.700 mm
L1
20.000 mm
L4
Pitch
40.000 mm
L6
52.700 mm
N
45.000 mm
E
Thread
M4
F1
4.500 mm
F2
8.000 mm
G
4.500 mm
G2
5.000 mm
M1
5.550 mm
O
4.900 mm
ASSIPRODUCT
1
BG
Size
42
C0
Static load capacity
8110 N
C
Dynamic load capacity
4750 N
M0Q
Permissible lateral static torque
171.2 Nm
M0L
Permissible longitudinal static torque
56.8 Nm
MQ
Permissible lateral dynamic torque
100.3 Nm
ML
Permissible longitudinal dynamic torque
33.3 Nm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices