Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 3B 65 (4S) - Monorail
Bill of material
1xAMSA 3B S 65-N-G0-KC-R11-747-36-36-CN-TR50 1xAMSA 3B W 65-B-P3-G0-V1-R1-CN-S49-LN-TMU
TYP
Type
BG
Size
65
L3
Rail length max.
mm
Enter value for L3
Rail length max.
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Number of carriages
SCHIENENFORM
Rail build forms
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
MAG
Magnetization
LP
Reading head position
VS
Preload
RF
Reference side (Carriages)
SS
Lube connections
SA
Lubrication
LKS
Interface
L4
Spacing of fixing holes
75 mm
L5
Initial hole spacing
mm
Enter value for L5
Initial hole spacing
mm
cm
inch
ft
L10
Position of last fixing hole
36.000 mm
A
System height
90 mm
A1
Half width of housing on opposite side
61.5 mm
A2
Half width of housing on reading head side
61.5 mm
B
Carriage width
mm
B1
Rail width
63 mm
B2
Distance between locating surfaces
mm
C1
Position of center front lube hole
13 mm
C3
Position of lateral lube hole
13 mm
C4
Position of lateral lube hole
mm
C7
Position of top lube hole
mm
J
Carriage height
76 mm
J1
Rail height
58 mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L9
Carriage length
mm
L11
Length casings
90.7 mm
N
Lateral fixing hole spacing
mm
O
Reference face height
15 mm
C0
Static load capacity
N
C100
dynamic load capacitiy
N
M0Q
static cross moment capacity
Nm
M0L
static longitudinal moment capacity
Nm
MQ
dynamic cross moment capacity
Nm
ML
dynamic longitudinal moment capacity
Nm
GEW
Weight
kg
GS
Rail weight
22.8 kg/m
TS
Front plate thickness
29.2 mm
LW
Inner carriage body length
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices